Features for the TPS548A20EVM-737
- D-CAP3™ control for fast transient response and low external component count
- 0.5%, 600-mV reference voltage and differential remote sense enable tight output voltage regulation accuracy
Description for the TPS548A20EVM-737
The TPS548A20EVM-737 is designed to help the user easily evaluate and test the operation and functionality of the TPS548A20 buck converter. The EVM converts a 1.5-V to 20-V input voltage to a regulated 1.2-V output voltage that delivers up to 15 A in a 4.5-mm x 3.5-mm QFN package. This board includes jumpers for easy evaluation of the Enable and mode selection functions and has test points for convient probing of critical waveforms.