TPS56C215EVM-762 TPS56C215 12A Synchronous Step-Down Converter Evaluation Module angled board image

TPS56C215EVM-762

TPS56C215 12A Synchronous Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS56C215EVM-762

  • D-CAP3™ control mode for fast transient response and low external component count
  • Selectable forced continuous conduction mode (FCCM) or eco-mode
  • 1%, 600-mV reference voltage enables tight output voltage regulation accuracy over full operating temperature range

Description for the TPS56C215EVM-762

The TPS56C215EVM-762 is designed to help the user easily evaluate and test the operation and functionality of the TPS56C215 buck converter. The EVM converts a 3.8-V to 17-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 3.5-mm x 3.5-mm QFN package. This board includes a jumper for easy selection of the enable function and has test points for convient probing of critical waveforms.

Pricing

Qty Price
+