TPS61089EVM-742 Boost Converter Evaluation Module for TPS61089 angled board image

TPS61089EVM-742

Boost Converter Evaluation Module for TPS61089

Pricing

Qty Price
+

Features for the TPS61089EVM-742

  • 2.7-12V Input voltage range
  • Up to 90% Efficiency at VIN = 3.3 V, VOUT = 9 V,and IOUT = 2 A
  • Resistor-Programmable Peak Current Limit up to 7 A
  • Adjustable Switching Frequency: 200 kHz to 2.2 MHz
  • Internal Output Overvoltage Protection at 13.2 V

Description for the TPS61089EVM-742

The TPS61089 is a fully-integrated synchronous boost converter with a 19-mΩ main power switch and a 27-mΩ rectifier switch. The device provides a high efficiency and small size power solution for portable equipment. The TPS61089 features wide input voltage range from 2.7 V to 12 V to support applications powered with single cell or two cell Lithium ion/polymer batteries. The TPS61089 has 7-A switch current capability and can provide an output voltage up to 12.6 V.

Pricing

Qty Price
+