TPS61170EVM-316 TPS61170EVM-316 Evaluation Module angled board image

TPS61170EVM-316

TPS61170EVM-316 Evaluation Module

Pricing

Qty Price
+

Features for the TPS61170EVM-316

3 V to 18 V Input Voltage Range High Output Voltage: Up to 38 V 1.2 A Integrated Switch 1.2 MHz Fixed Switching Frequency Programmable reference voltage using PWM signal or Easyscale Built-in Soft Start

Description for the TPS61170EVM-316

The TPS61170EVM-316 facilitates evaluation of the TPS61170 1.2A High Voltage Boost Converter in a SEPIC configuration.

Pricing

Qty Price
+