Features for the TPS62743EVM-689
- 360nA Typical Quiescent Current
- Up to 90% Efficiency at 10uA Output Current
- RF Friendly DCS-Control
- Total Sulution Size <11mm²
- Small 1.6 x 0.9 mm², 0.5mm Hight, 8 Ball, 0.4mm Pitch WCSP Package
Description for the TPS62743EVM-689
The TPS62743EVM-689 is designed to help the user easily evaluate and test the operation and functionality of the TPS62743. The EVM converts a 2.0-V to 5.5-V input voltage to a regulated output that is set between 1.2 V and 3.3 V at up to 300 mA. The TPS62743 comes in a small 1.6 x 0.9 mm² WCSP package. It has an ultra-low quiescent current of 360 nA.