TPS62770EVM-734 TPS62770 Multi-Rail DC/DC Converter Evaluation Module angled board image

TPS62770EVM-734

TPS62770 Multi-Rail DC/DC Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS62770EVM-734

  • 360nA Quiescent Current Step Down Converter
  • Tiny 16pin 1.65 x 1.65 mm WCSP package, 0.4mm pitch
  • Dual Mode Boost Converter
  • EVM provides multiple solutions

Description for the TPS62770EVM-734

The TPS62770EVM-734 is designed to help the users easily evalaute and test the operation and functionality of the TPS62770 Multi Rail DC/DC Converter. The EVM provides two independend power stage solutions, optimized for small solution as well as providing full feature set. The power stage provides two rails from a 2.0V to 5.5V input voltage. The buck rail can be digitally adjusted between 1.0V and 3.3V. The boost rail can go as high as 15V.

Pricing

Qty Price
+