Features for the TPS65276EVM
- 4.5 V to 17 V Wide Input Voltage Range
- Up to 6 A and 3.5 A Maximum Continuous Output Current in Buck 1 and Buck 2, respectively
Description for the TPS65276EVM
The Texas Instruments TPS65276EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65276 Step-Down Converter. The TPS65276 is a monolithic dual synchronous buck converter with a wide 4.5 V to 17 V operating input voltage. This range encompasses most intermediate bus voltage operating from 5-, 9-, 12- or 15-V power bus or battery. The TPS65276, which uses constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.