Features for the TPS76901EVM-127
Same size and TO-220 package. Simplifies designing of the power supply for the core power of low-power TMS320C54x digital signal processors (DSPs).
Description for the TPS76901EVM-127
The TPS76901EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76901 SOT-23 LDO in an application to regulate from 5 V to a selectable output. The EVM includes input and output capacitors.