Features for the TPS7A30-49EVM-567
- Wide input voltage range: TPS7A4901 (3 V to 36 V), TPS7A3001 (–3 V to –36 V)
- 1.5% accuracy over line, load and temperature
- Stable with a ceramic output capacitor greater than 2-µF
- Low noise and high PSRR
- Programmable soft start
Description for the TPS7A30-49EVM-567
The TPS7A30-49EVM-567 is a fully assembled and tested circuit for evaluating the TPS7A3001 and TPS7A4901 low-dropout linear regulators in the DGN (3mm x 5mm MSOP-8) package. The TPS7A30-49EVM-567 includes two independent circuits with outputs of –15 V and +15 V (respectively). These independent circuits reside on the same module to facilitate evaluation of split-rail applications.