TPS7A6950EVM TPS7A6950 automotive 150-mA high-voltage ultra-low-IQ 12-µA LDO regulator evaluation module top board image

TPS7A6950EVM

TPS7A6950 automotive 150-mA high-voltage ultra-low-IQ 12-µA LDO regulator evaluation module

Pricing

Qty Price
+

Features for the TPS7A6950EVM

  • 4 -V to 40-V Wide Vin Input Voltage Range With up to 45-V Transient
  • Output current 150mA
  • Low Quiescent Current Iq:
    • < 2uA when EN = low (shutdown mode)
    • 12uA typical at Light Loads
  • Low ESR ceramic output stability capacitor (2.2uF-100uF)
  • 250mV dropout Voltage at 150mA(Typical, Vin=4V)
  • Low Input Voltage Tracking
  • Integrated Fault Protection
    • Thermal Shutdown
    • Short Circuit Protection
  • Operating Ambient Temperature Range -40C to 125C

Description for the TPS7A6950EVM

The TPS7A6950EVM allows the user to apply an input voltage of 4V to 40V to the input of the TPS7A6950QDRQ1 device under different loading conditions (0-150mA). Output, Input, PG and switching wave can be monitored on the EVM.

Pricing

Qty Price
+