TPS7A8101EVM-093 TPS7A8101 Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator Evaluation Module angled board image

TPS7A8101EVM-093

TPS7A8101 low-noise, high-bandwidth PSRR, low-dropout 1-A linear regulator evaluation module

Pricing

Qty Price
+

Features for the TPS7A8101EVM-093

  • Input Voltage as low as 2.2V
  • 170mV dropout @ 1A
  • Adjustable output from 0.8V to 6.0V
  • Protections: Over current and Over temperature
  • Enable pin
  • Wide-Bandwidth High PSRR
  • Low-Noise 3mm x 3mm SON-8 DRB Package

Description for the TPS7A8101EVM-093

The TPS7A8101EVM-093 evaluation module (EVM) helps you evaluate the performance of the TPS7A8101 low-noise, wide-bandwidth, high-PSRR, low-dropout 1-A linear regulator with enable. The EVM is a stand alone evaluation module containing a low-dropout regulator IC for adjustable voltage regulation at 1 A, input and output capacitors for stable operation, a noise-reduction capacitor, and header-connectors for easy connection to external test and application circuitry.

Pricing

Qty Price
+