Features for the TPS92515HVEVM-749
- Versatile LED driver capable of driving a string of LEDs up to 60 Volts.
- Wide input voltage range (5.25 V to 65 V)
- Analog, PWM, shunt FET dimming capable
- Internal Low resistance N-MOSFET
- Simple Quasi-Hysteretic Control Requires no Loop Compensation
Description for the TPS92515HVEVM-749
The TPS92515HVEVM-749 is a fully assembled and tested LED driver. It can be used to power a single string of series connected LEDs. Various dimming configurations can be tested using this EVM: Analog Dimming, PWM Dimming, Shunt FET dimming.