Features for the TPSM84203EVM-888
- 4.5V to 28V Input Voltage Range
- Up to 1.5A of Output Current
- Fixed 3.3V Output Voltage
- Standard TO-220 Package
Description for the TPSM84203EVM-888
The TPSM84203EVM-888 evaluation module (EVM) is configured to evaluate the operation of the TPSM84203 power module for current up to 1.5 A. The input voltage range is 4.5V to 28V. The output voltage is 3.3V. The evaluation board makes it easy to evaluate the TPSM84203 operation.