Features for the TRF37T05EVM
- The TRF37T05EVM comes configured for differential I/Q input signals via four SMA connectors.
- The RF output signal from the quadrature modulator can monitored via SMA connector
- The LO signal is also provided through an SMA connector
Description for the TRF37T05EVM
The TRF37T05EVM evaluation module is intended for the evaluation of the TRF37T05 direct-launch quadrature modulator for TDD (time-division duplex) applications in the transmit path of base stations and communication equipment.