TUSB320EVM TUSB320 Evaluation Module (EVM) angled board image

TUSB320EVM

TUSB320 Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the TUSB320EVM

  • Plug and play design
  • The EVM can be configured to be used for the evaluation of DFP, UFP, or DRP Type-C implementation
  • The EVM can also be configured to operate in I2C or GPIO mode. Default configuration is I2C
  • EVM configurable by  DIP switches

Description for the TUSB320EVM

The TUSB320EVM can be configured to operate in DFP, UFP, or DRP mode via DIP switch selection and/or I2C control. All of the control inputs are also selectable via DIP switch configuration. The TUSB320 devices can be used with legacy USB systems or Type-C systems for evaluation purposes.

Pricing

Qty Price
+