TUSB8041EVM 4-port USB 3.0 SuperSpeed hub evaluation module angled board image

TUSB8041EVM

4-port USB 3.0 SuperSpeed hub evaluation module

Pricing

Qty Price
+

Features for the TUSB8041EVM

  •  Complete 4-port hub reference design featuring the TUSB8041 USB hub controller
  •  Test through on-board jumpers & LEDs
  •  Quick connect to a USB-enable host
  •  I²C Bus

Description for the TUSB8041EVM

The TUSB8041EVM is a functional board design of a single device that implements both a USB 3.0 hub and a USB 2.0 hub. The evaluation module (EVM) can support both SuperSpeed (SS) and USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system compatibility, developing optional EEPROM firmware and validating interoperability. This EVM is also a hardware reference design for any implementation of the TUSB8041.

Pricing

Qty Price
+