UCC28810EVM-003 110-W Multiple String LED Driver with Universal Line Input and PFC Evaluation Module angled board image

UCC28810EVM-003

110-W Multiple String LED Driver with Universal Line Input and PFC Evaluation Module

Pricing

Qty Price
+

Features for the UCC28810EVM-003

  • 90-VRMS to 265-VRMS Operation
  • Boost Follower or Fixed Output PFC Stage
  • PFC Disable
  • Output Current Disable
  • External or Internal PWM Dimming
  • Output Isolated from Line Input
  • Open Circuit Protection (If one LED string fails open the remaining strings stay on.)

Description for the UCC28810EVM-003

The UCC28810EVM-003 is an 110-W offline AC-to-DC LED current driver with power factor correction. This design utilizes a three stage approach with a universal input boost PFC stage, a low-side buck stage providing a controlled current source and a half-bridge DC transformer stage to provide isolation to four LED strings.

Pricing

Qty Price
+