Features for the USB-CTM-MINIDK-EVM
- Plug-and-play design
- Bidirectional power capabilities
- DRP full-featured USB-C & PD port
- Dual video (up to 4K) through HDMI or miniDP
- Flash update over Type-C
Description for the USB-CTM-MINIDK-EVM
The USB Type-C™ and Power Delivery (PD) MiniDock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power and video. The EVM has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI.