See datasheet for actual packaging/pinout drawings

TI Store Price:

$44.00
CC1350STKEU-DEBUG Bundle:
  • CC1350STKEU-Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit
  • CC-DEVPACK-DEBUG-SimpleLink SensorTag Debugger DevPack
 

Adjust your quantity during checkout

SimpleLink™ dual-band CC1350 SensorTag kit (Europe) + Debugger DevPack Bundle

Get started on your IoT application with a Debug DevPack which adds JTAG debug capability to your SensorTag kit. The DevPack is micro-USB powered, includes pads for three Grove connectors and includes a free license of Code Composer Studio™. The Debugger DevPack is a small form-factor XDS110 debugger and can be used with IAR and CCS. The CC1350 SensorTag kit expands the SensorTag ecosystem with a single chip Bluetooth™ Smart® Radio and a Sub-1 GHz radio for the ultimate combination of easy mobile phone integration with long range connectivity.

Feature List:

  • SensorTag with Bluetooth and Sub-1 GHz radio for wireless applications with integrated PCB trace antennas
  • Includes 10 low-power MEMS sensors for sensing motion, temperature, humidity, pressure, light, magnetic field and sound
  • Compatible with the Debug DevPack for instant code development in CCS Cloud and CCS desktop
  • Supported by SensorTag App
  • Adds JTAG debug capability to your SensorTag
  • Three pads for Grove connectors
  • Micro-USB powered
  • The SensorTag and DevPacks are designed for commercial temperature range (0-50°C) and power from the SensorTag battery supply voltage (3V nominal voltage)
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00