See datasheet for actual packaging/pinout drawings


SimpleLink CC13x0 Sub-1 GHz Sensor to Cloud TI-RTOS Development Kit - EU
Reg. Price: $107.99

TI Store Price:

  • LAUNCHXL-CC1350EU-Simplelink CC1350 LaunchPad Bluetooth and Sub-1GHz Long Range Wireless Development Kit
  • CC3220SF-LAUNCHXL-SimpleLink™ Wi-Fi® CC3220SF Wireless Microcontroller LaunchPad™ Development Kit

Adjust your quantity during checkout

Texas Instruments CC13x0-SensorToCloud-EU

The TI SimpleLink™ Sub-1 GHz RTOS based Sensor to Cloud kit is the perfect starting point for your IoT sensor network. Battery operated sensors communicate 2 ways over a long range and robust Sub-1 GHz star network and a powerful Wi-Fi based collector gateway that handles the cloud communication. The kit contains one SimpleLink Wi-Fi CC3220SF LaunchPad™ kit for Wi-Fi connectivity, one SimpleLink dual-band CC1350 LaunchPad kit that plugs on top of the Wi-Fi kit and serves as the Sub-1 GHz collector device and another CC1350 LaunchPad kit that serves as a remote sensor node.

Order the kit and download the software to connect sensors to the cloud in no time.

Features and benefits:
  • Large network with up to 50 nodes
  • Robust and reliable Sub-1GHz network based on TI 15.4 Stack
  • Solution designed to be FCC and ETSI compliant
  • Faster time to market with a complete end to end solution based on proven hardware designs with out of the box ready to use demonstration software
  • IBM Watson cloud connectivity as well as built in flexibility to connect to multiple cloud providers

Start your development immediately leveraging our development resources:
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00