The TI SimpleLink™ Sub-1 GHz RTOS based Sensor to Cloud kit is the perfect starting point for your IoT sensor network. Battery operated sensors communicate 2 ways over a long range and robust Sub-1 GHz star network and a powerful Wi-Fi based collector gateway that handles the cloud communication. The kit contains one SimpleLink Wi-Fi CC3220SF LaunchPad™ kit for Wi-Fi connectivity, one SimpleLink dual-band CC1350 LaunchPad kit that plugs on top of the Wi-Fi kit and serves as the Sub-1 GHz collector device and another CC1350 LaunchPad kit that serves as a remote sensor node.
Order the kit and download the software to connect sensors to the cloud in no time.
Features and benefits:
- Large network with up to 50 nodes
- Robust and reliable Sub-1GHz network based on TI 15.4 Stack
- Solution designed to be FCC and ETSI compliant
- Faster time to market with a complete end to end solution based on proven hardware designs with out of the box ready to use demonstration software
- IBM Watson cloud connectivity as well as built in flexibility to connect to multiple cloud providers
Start your development immediately leveraging our development resources: