See datasheet for actual packaging/pinout drawings
Reg. Price: $65.97

TI Store Price:

$55.98
CC3120BOOST + CC31XXEMUBOOST + MSP-EXP432P401R:
  • CC3120BOOST-SimpleLink™ Wi-Fi® CC3120 Wireless Network Processor BoosterPack™ Plug-In Module
  • CC31XXEMUBOOST-Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack plug-in module
  • MSP-EXP432P401R-MSP432P401R LaunchPad
 

Adjust your quantity during checkout

SimpleLink Wi-Fi CC3120 BoosterPack + Advanced Emulation BoosterPack for SimpleLink Wi-FI + MSP-EXP432P401R LaunchPad Bundle

The SimpleLink Wi-Fi CC3120 BoosterPack (with QFN-packaged device) is an add-on board designed to bring Wi-Fi connectivity to the MSP-EXP432P401R LaunchPad. This bundle includes both of these boards, as well as the Advanced Emulation BoosterPack required to update the CC3120 firmware, use radio performance tools, perform network processing logs for advanced debugging or use TI’s SimpleLink Studio for CC31XX MCU emulator (PC-based).

 

The CC3120 solution can run on two AA batteries for several years, bringing embedded Wi-Fi capabilities to battery-operated end-equipment. The platform gives customers the flexibility to use any microcontroller (MCU) with the CC3120BOOST. The solutions also contain everything customers need to easily create IoT solutions – networking security, quick connection, cloud support, publicly available documentation, E2E support forums and more. For additional information about CC3120, visit: www.ti.com/simplelinkwifi.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00