See datasheet for actual packaging/pinout drawings

TAS2505-Q1EVM


TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments TAS2505-Q1EVM

This reference design is based on the TAS2505-Q1, which is a low-power class-D digital audio amplifier with analog, digital, and mixed input capabilities. This design shows TAS2505-Q1 as suitable for automotive cluster and eCall applications by showcasing the device's ability to run on a single 5-V supply. Additionally, users experience the benefit of a full diagnostic suite on the board, which adds open load detection and differentiation between different short conditions to the chip's internal short-circuit detection capability. This capability includes the ability to detect short to ground, short to power, and short between terminals.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00