See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TAS2552EVM-TAS2552 4W Class D Audio Power Amplifier Evaluation Module

The TAS2552EVM is a USB audio amplifier with an IV feedback, Boosted Class-D mono amplifier. Together with the TAS2552 control software and a customer supplied speaker and power supply, it allows easy evaluation of the TAS2552 audio amplifier. The TAS2552 control software is compatible with Windows XP, Windows Vista, Windows 7 and Windows 8 operating systems.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00