See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TAS2555YZEVM-TAS2555 5.7W Class-D Audio Amplifier Evaluation Module

The TAS2555YZEVM evaluation module provides users with an small reference board for complete evaluation of the TAS2555 Audio Amplifier.  Shipped complete with a reference speaker, users can quickly hear the audio quality of the TAS2555 solution or start developing on their own speaker/application.  The board provides an USB connection to your PC and is controlled by our PurePath Console 3 (PPC3) software suite where you can further fine-tune the solution to your liking.  Connect two EVMs together and the solution quickly transforms into a stereo solution.

The EVM also includes a connection to the Smart Amplifier Learning Board v2 where additional speakers can be characterized for your application while using the advanced features of PPC3.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00