See datasheet for actual packaging/pinout drawings


TAS2560 5.6W Class-D Audio Amplifier Evaluation Module

TI Store Price:

Unit price: $249.00

Adjust your quantity during checkout

Texas Instruments TAS2560EVM

The TAS2560 evaluation module enables users to quickly and easily evaluate the TAS2560 audio amplifier.  This small reference design comes with an USB cable to easily connect the board to your PC and control with a register based graphical user interface provided within PurePath™ Console 3 (PPC3).  The USB cable also allows for audio routing directly to the EVM.  Users can evaluate the audio quality and analog performance that the TAS2560 provides.  A +5V power supply and speaker, not included, is required for power and audio evaluation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00