See datasheet for actual packaging/pinout drawings

Package | PIN:

YFF | 30

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.72
10 - 24 $ 1.55
25 - 99 $ 1.44
100 - 249 $ 1.26
250 - 499 $ 1.18
500 - 749 $ 1.01
750 - 999 $ 0.85
1000 - 9999 $ 0.81
  View datasheet for TAS2560YFFR View product folder for TAS2560YFFR

Adjust your quantity during checkout

TAS2560YFFR-5.6W Class-D Mono Audio Amplifier with IV Sense

The TAS2560 is a low-power, high-performance, digital input, boosted Class-D Audio amplifier that can be easily implemented in both mono and stereo (x2) applications. The device features an ultra low-noise audio DAC and Class-D power amplifier which incorporates speaker voltage and current sensing feedback for use with speaker protection algorithms.

A Class-H boost converter generates the Class-D amplifier supply rail. When the audio signal requires only a lower Class-D output power, system efficiency is improved by deactivating the boost and connecting VBAT directly to the Class-D amplifier supply. When higher audio output power is required, the multi-level boost re-activates tracking the signal to provide the additional voltage to the load.

A configurable on-chip Battery Guard system reduces the audio output power during the periods of low battery voltage to minimize the battery dropping below system brownout conditions. Additionally, faults such as brownout, over-current, and over-temperature can be reported back to the host processor using the IRQ pin. All protection statuses are available via a register read.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00