See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TAS2770EVM-STEREO-Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier

The TAS2770EVM-Stereo evaluation module provides developers with a simple to use module pre-configured in as a stereo solution. It is powerful tool kit for assessing stereo or mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 as a conventional amp is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3. The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00