See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TAS2770YFFEVM-TAS2770YFFEVM Mono, Digital Input, Class-D, IV Sense Audio Amp Evaluation Module for WCSP Package

The TAS2770YFFEVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3.  The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.
Order SummaryEdit >
BQ7693000DBT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00