See datasheet for actual packaging/pinout drawings

Package | PIN:

YFF | 30

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.63
10 - 24 $ 3.27
25 - 99 $ 3.05
100 - 249 $ 2.67
250 - 499 $ 2.50
500 - 749 $ 2.13
750 - 999 $ 1.80
1000 - 9999 $ 1.71
  View datasheet for TAS2770YFFT View product folder for TAS2770YFFT

Adjust your quantity during checkout

TAS2770YFFT-Digital Input Mono Class-D Audio Amplifier with Speaker IV Sense

The TAS2770 is a mono, digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 15.4 W of peak power into a 4-Ω load while sustaining 11.6 W continuously with less than 0.03 % THD+N at a battery voltage of 12.6 V.

Integrated speaker voltage and current sense provides for real time monitoring of loudspeaker behavior. A battery tracking peak voltage limiter with brown out prevention optimizes amplifier headroom over the entire charge cycle of 2S or 3S battery systems.

Up to eight devices can share a common bus via either I2S/TDM + I2C.

The TAS2770 device is available in a 26-pin, 0.4-mm pitch QFN for a compact PCB footprint.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00