See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments TAS5086-5186V6EVM

The TAS5086-5186V6EVM PurePath Digital™ customer evaluation amplifier module demonstrates two audio integrated circuits, TAS5086 and TAS5186ADDV, from Texas Instruments (TI).

The TAS5086DBT is a high-performance 32-bit (24-bit input) multichannel PurePath Digital pulse width modulator (PWM) based on Equibit™ technology, with a fully symmetrical AD modulation scheme. It accepts input sample rates from 32 kHz to 192 kHz.

The TAS5186ADDV is a high-performance, 6-channel, digital-amplifier power stage, with an improved protection system. The TAS5186A used in standard PowerPAD™ packages is capable of driving a 6R single-ended load up to 30 W per each front/satellite channel, and a 3R single-ended subwoofer greater than 60 W at 10% THD+N performance.

This EVM, together with a TI input-USB board, is a complete 5.1-channel digital audio amplifier system, which includes digital input (S/PDIF), analog inputs, interface to PC, and DAP features, such as digital volume control, input and output multiplexers, auto mute, and simple bass management.

This system is designed for home-theater applications, such as flatscreen TVs, DVD minicomponent systems, home theater in a box (HTIB), or DVD receivers.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00