See datasheet for actual packaging/pinout drawings

Package | PIN:

DAD | 32

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.26
10 - 24 $ 5.63
25 - 99 $ 5.26
100 - 249 $ 4.71
250 - 499 $ 4.40
500 - 749 $ 3.83
750 - 999 $ 3.31
1000 - 9999 $ 3.25
  View datasheet for TAS5111ADADR View product folder for TAS5111ADADR

Adjust your quantity during checkout

TAS5111ADADR-70-W Mono Digital Amplifier Power Stage

The TAS5111A is a high-performance digital amplifier power stage designed to drive a 4- speaker up to 70 W with 0.2% distortion plus noise. The device incorporates TI’s PurePath Digital™ technology and is used with a digital audio PWM processor (TAS50XX) and a simple passive demodulation filter to deliver high-quality, high-efficiency digital audio amplification.

The efficiency of this digital amplifier can be greater than 90%, depending on the system design. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5111A, safeguarding the device and speakers against fault conditions that could damage the system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00