See datasheet for actual packaging/pinout drawings

Package | PIN:

DKD | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.35
10 - 24 $ 13.81
25 - 99 $ 12.90
100 - 249 $ 11.56
250 - 499 $ 10.79
500 - 749 $ 9.39
750 - 999 $ 8.13
1000 - 9999 $ 7.96
  View datasheet for TAS5121IDKD View product folder for TAS5121IDKD

Adjust your quantity during checkout

TAS5121IDKD-100-W Mono Digital Amplifier Power Stage

The TAS5121I is a high-performance, digital-amplifier power stage designed to drive a 4- speaker up to 100 W. The TAS5121I is rated for operation at industrial temperatures. The device incorporates PurePath Digital™ technology and can be used with a TI audio pulse-width modulation (PWM) processor and a simple passive demodulation filter to deliver high-quality, high-efficiency, digital-audio amplification.

The efficiency of this digital amplifier can be greater than 90%, depending on the system design. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5121I, safeguarding the device and speakers against fault conditions that could damage the system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00