See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCA | 56

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5122DCA


50-W Stereo Digital Amplifier Power Stage

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.89
10 - 24 $ 8.89
25 - 99 $ 8.31
100 - 249 $ 7.45
250 - 499 $ 6.95
500 - 749 $ 6.05
750 - 999 $ 5.24
1000 - 9999 $ 5.13

Adjust your quantity during checkout

Texas Instruments TAS5122DCA

The TAS5122 is a high-performance, integrated stereo digital amplifier power stage designed to drive 6- speakers at up to 30 W per channel. The device incorporates TI’s PurePath Digital™ technology and is used in conjunction with a digital audio PWM processor (TAS50XX) and a simple passive demodulation filter to deliver high-quality, high-efficiency, true-digital audio amplification.

The efficiency of this digital amplifier is typically greater than 90%, reducing the size of both the power supplies and heat sinks needed. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5122, safeguarding the device and speakers against fault conditions that could damage the system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00