See datasheet for actual packaging/pinout drawings


Package | PIN:

DDV | 44


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


100-W Stereo Digital Amplifier Power Stage

TI Store Price:

1 - 9 $ 11.38
10 - 24 $ 10.27
25 - 99 $ 9.43
100 - 249 $ 8.45
250 - 499 $ 7.80
500 - 749 $ 6.88
750 - 999 $ 6.09
1000 - 9999 $ 5.28

Adjust your quantity during checkout

Texas Instruments TAS5142DDV

The TAS5142 is a third-generation, high-performance, integrated stereo digital amplifier power stage with an improved protection system. The TAS5142 is capable of driving a 4- bridge-tied load (BTL) at up to 100 W per channel with low integrated noise at the output, low THD+N performance, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5508) and the TAS5142. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 32 V for PVDD. The TAS5142 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 6 , which enables the use of smaller power supplies and heatsinks.

The TAS5142 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5142 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00