See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DKD | 36

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5152DKD


125-W Stereo Digital Amplifier Power Stage

TI Store Price:

 
 
Qty.Price
1 - 9 $ 13.42
10 - 24 $ 12.09
25 - 99 $ 11.59
100 - 249 $ 10.20
250 - 499 $ 9.75
500 - 749 $ 8.99
750 - 999 $ 8.11
1000 - 9999 $ 7.20

Adjust your quantity during checkout

Texas Instruments TAS5152DKD

The TAS5152 is a third-generation, high-performance, integrated stereo digital amplifier power stage with improved protection system. The TAS5152 is capable of driving a 4- bridge-tied load (BTL) at up to 125 W per channel with low integrated noise at the output, low THD+N performance, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprised of a modulator (e.g., TAS5508) and the TAS5152. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, 12 V for GVDD and VDD, and 35 V for PVDD. The TAS5152 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 6 , which enables the use of smaller power supplies and heatsinks.

The TAS5152 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5152 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00