See datasheet for actual packaging/pinout drawings


Package | PIN:

DDW | 44


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


100-W (5.1 Channel) Digital Amplifier Power Stage

TI Store Price:

1 - 9 $ 12.73
10 - 24 $ 11.47
25 - 99 $ 10.99
100 - 249 $ 9.67
250 - 499 $ 9.25
500 - 749 $ 8.53
750 - 999 $ 7.69
1000 - 9999 $ 6.83

Adjust your quantity during checkout

Texas Instruments TAS5176DDW

The TAS5176 is a high-performance, six-channel, digital-amplifier power stage with an improved protection system. The TAS5176 is capable of driving a 8-, single-ended subwoofer greater than 25 W at 10% THD+N performance.

Furthermore, the TAS5176 can drive three-channels in BTL mode, with the same high-performance but with a higher power level. In BTL mode, the TAS5176 is capable of driving 8- loads to greater than 30 Watts at 10% THD+N performance.

A low-cost, high-fidelity audio system can be built using a TI chipset comprising a modulator (e.g., TAS5086) and the TAS5176. This device does not require power-up sequencing because of the internal power-on reset.

The TAS5176 requires only simple passive demodulation filters on its outputs to deliver high-quality, high-efficiency audio amplification. The efficiency of the TAS5176 is greater than 90% when driving 8- subwoofer speaker.

The TAS5176 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overload protection, undervoltage protection, and overtemperature protection. The TAS5176 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00