See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCA | 56

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5182DCA


100-W Stereo Digital Amplifier Power Stage Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 18.65
10 - 24 $ 16.80
25 - 99 $ 16.10
100 - 249 $ 14.16
250 - 499 $ 13.55
500 - 749 $ 12.49
750 - 999 $ 11.26
1000 - 9999 $ 10.00

Adjust your quantity during checkout

Texas Instruments TAS5182DCA

The TAS5182 device is a high-performance, stereo digital amplifier power stage controller. It is designed to drive two discrete bridge-tied-load (BTL) MOSFET output stage at up to 100 W per channel at 6 . The TAS5182 device, incorporating TI’s PurePath™ technology, is used in conjunction with a digital audio PWM processor (TAS50XX) and two discrete MOSFET H-bridges (4 MOSFETs per H-Bridge) to deliver high-power, true digital audio amplification. The efficiency of this digital amplifier can be greater than 95%, reducing the size of both the power supplies and heat sinks needed. The TAS5182 device accepts a stereo PWM 3.3-V input, and it controls the switching of the discrete H-bridges.

Overcurrent, overtemperature, and undervoltage protections are built into the TAS5182 device, safeguarding the H-bridge and speakers against output short-circuit conditions, overtemperature conditions, and other fault conditions that could damage the system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00