See datasheet for actual packaging/pinout drawings

Package | PIN:

DCA | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 17.78
10 - 24 $ 16.53
25 - 99 $ 15.95
100 - 249 $ 13.94
250 - 499 $ 13.26
500 - 749 $ 12.21
750 - 999 $ 10.96
1000 - 9999 $ 10.92
  View datasheet for TAS5182IDCA View product folder for TAS5182IDCA

Adjust your quantity during checkout

TAS5182IDCA-100-W Stereo Digital Amplifier Power Stage Controller

The TAS5182 device is a high-performance, stereo digital amplifier power stage controller. It is designed to drive two discrete bridge-tied-load (BTL) MOSFET output stage at up to 100 W per channel at 6 . The TAS5182 device, incorporating TI’s PurePath™ technology, is used in conjunction with a digital audio PWM processor (TAS50XX) and two discrete MOSFET H-bridges (4 MOSFETs per H-Bridge) to deliver high-power, true digital audio amplification. The efficiency of this digital amplifier can be greater than 95%, reducing the size of both the power supplies and heat sinks needed. The TAS5182 device accepts a stereo PWM 3.3-V input, and it controls the switching of the discrete H-bridges.

Overcurrent, overtemperature, and undervoltage protections are built into the TAS5182 device, safeguarding the H-bridge and speakers against output short-circuit conditions, overtemperature conditions, and other fault conditions that could damage the system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00