See datasheet for actual packaging/pinout drawings

Package | PIN:

DKD | 36

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.57
10 - 24 $ 13.55
25 - 99 $ 13.07
100 - 249 $ 11.42
250 - 499 $ 10.87
500 - 749 $ 10.00
750 - 999 $ 8.98
1000 - 9999 $ 8.95
  View datasheet for TAS5261DKD View product folder for TAS5261DKD

Adjust your quantity during checkout

TAS5261DKD-315-W Mono Digital Amplifier Power Stage

The TAS5261 is a high-performance, integrated mono digital amplifier power stage designed to drive 4- speakers with low harmonic distortion. This system requires only a simple, passive demodulation filter to deliver high-quality, high-efficiency audio amplification.

The TAS5261 has complete protection circuitry integrated on chip, safeguarding the device and speakers against fault conditions that could damage the system. These protection features are short-circuit protection, overcurrent protection, undervoltage protection, and a loss of pulse-width modulation (PWM) input signal (PWM Activity Detector).

A power-on reset (POR) circuit is used to eliminate power-supply sequencing that is normally required for most H-bridge designs.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00