See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDV | 44

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5342ADDVR


100-W Stereo Digital Amplifier Power Stage

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.97
10 - 24 $ 7.19
25 - 99 $ 6.61
100 - 249 $ 5.92
250 - 499 $ 5.47
500 - 749 $ 4.82
750 - 999 $ 4.26
1000 - 9999 $ 3.70

Adjust your quantity during checkout

Texas Instruments TAS5342ADDVR

The TAS5342A is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 100 W per channel with low-harmonic distortion, low-integrated noise, and low-idle current.

The TAS5342A has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, over-current protection, under voltage protection, over temperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00