See datasheet for actual packaging/pinout drawings

Package | PIN:

DDV | 44

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.53
10 - 24 $ 6.77
25 - 99 $ 6.32
100 - 249 $ 5.67
250 - 499 $ 5.29
500 - 749 $ 4.61
750 - 999 $ 3.99
1000 - 9999 $ 3.91
  View datasheet for TAS5352ADDVR View product folder for TAS5352ADDVR

Adjust your quantity during checkout

TAS5352ADDVR-125-W Stereo Digital Amplifier Power Stage

The TAS5352A device is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.

The TAS5352A has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, overcurrent protection, undervoltage protection, overtemperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00