See datasheet for actual packaging/pinout drawings

Package | PIN:

PHD | 64

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.44
10 - 24 $ 10.64
25 - 99 $ 10.27
100 - 249 $ 8.97
250 - 499 $ 8.53
500 - 749 $ 7.85
750 - 999 $ 7.05
1000 - 9999 $ 7.03
  View datasheet for TAS5404TPHDRQ1 View product folder for TAS5404TPHDRQ1

Adjust your quantity during checkout

TAS5404TPHDRQ1-26-W Analog Single-Ended Input 4-Ch Class-D Amp w/Load Dump Protection and I2C Diagnostics

The TAS5404-Q1 device is a four-channel class-D audio amplifier designed for use in automotive head units. The TAS5404-Q1 device provides four channels at 20 W continuously into 4 Ω at less than 1% THD+N from a 14.4-Vdc supply when used with the application circuit. The input is configured as an analog single-ended interface. The patented PWM topology of the device provides dramatic improvements in efficiency and audio performance over traditional linear amplifier solutions. The improvement in efficiency and audio performance reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the required functions required by the OEM application. The built-in load diagnostic functions for detecting and diagnosing disconnected speakers help reduce test time during the manufacturing process.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00