See datasheet for actual packaging/pinout drawings

Package | PIN:

DKD | 36

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.07
10 - 24 $ 11.22
25 - 99 $ 10.83
100 - 249 $ 9.46
250 - 499 $ 9.00
500 - 749 $ 8.28
750 - 999 $ 7.44
1000 - 9999 $ 7.41
  View datasheet for TAS5414BTDKDRQ1 View product folder for TAS5414BTDKDRQ1

Adjust your quantity during checkout

TAS5414BTDKDRQ1-4-Channel Automotive Digital Amplifiers

The TAS5414-Q1 and TAS5424-Q1 are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. They provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414-Q1 uses single-ended analog inputs, while the TAS5424-Q1 employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. They have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00