Features for the TAS5414CQ1PHDEVM
- Four channels Class D audio amplifier which delivers:
- 28 Watts per channel into 4 ohms
- and 50W into 2 ohms in car battery voltage
- Full speaker diagnostics I2C control through an USB interface
- Graphical User Interface includes Indicators for:
- Power
- Fault
- Mute
- Standby
- Clip/Over-Temp-Warning
Description for the TAS5414CQ1PHDEVM
Evaluation Module for the TAS5414C-Q1, 4 channel, Class D automotive audio amplifier in the PHD package. This evaluation module provides a platform to test the capabilities of the amplifier including EMC testing.