See datasheet for actual packaging/pinout drawings

Package | PIN:

PHD | 64

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.03
10 - 24 $ 10.82
25 - 99 $ 10.10
100 - 249 $ 9.06
250 - 499 $ 8.46
500 - 749 $ 7.36
750 - 999 $ 6.37
1000 - 9999 $ 6.24
  View datasheet for TAS5414CTPHD View product folder for TAS5414CTPHD

Adjust your quantity during checkout

TAS5414CTPHD-28-W Automotive Analog Single-Ended Input 4-Channel Class-D Amp with Load Dump Protection

The TAS5414C is a four-channel Class-D audio amplifier designed for use in automotive head units and external amplifier modules. It provides four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414C uses single-ended analog inputs. The class-D PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device has a built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00