See datasheet for actual packaging/pinout drawings

Package | PIN:

DKD | 44

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 28.34
10 - 24 $ 26.35
25 - 99 $ 25.43
100 - 249 $ 22.21
250 - 499 $ 21.14
500 - 749 $ 19.46
750 - 999 $ 17.31
1000 - 9999 $ 17.31
  View datasheet for TAS5424ATDKDMQ1 View product folder for TAS5424ATDKDMQ1

Adjust your quantity during checkout

TAS5424ATDKDMQ1-4-Channel Automotive Digital Amplifier

The TAS5414A and TAS5424A are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. The TAS5414A and TAS5424A provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414A uses single-ended analog inputs, while the TAS5424A employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the TAS5414A and TAS5424A provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The TAS5414A and TAS5424A incorporate all the functionality needed to perform in the demanding OEM applications area. They have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00