See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DKD | 36

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5514BTDKDRQ1


4-Channel Automotive Digital Amplifiers, standalone version (No I2C Required)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 14.33
10 - 24 $ 12.91
25 - 99 $ 12.37
100 - 249 $ 10.88
250 - 499 $ 10.41
500 - 749 $ 9.60
750 - 999 $ 8.65
1000 - 9999 $ 7.68

Adjust your quantity during checkout

Texas Instruments TAS5514BTDKDRQ1

The TAS5514B-Q1 is a four-channel digital audio amplifier designed for use in automotive head units and external amplifier modules. It provides four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. The TAS5514B-Q1 has built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00