See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCA | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TAS5558DCAR


8-Channel HD Compatible Audio Processor with SRC and PWM Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.36
10 - 24 $ 5.72
25 - 99 $ 5.34
100 - 249 $ 4.79
250 - 499 $ 4.47
500 - 749 $ 3.89
750 - 999 $ 3.37
1000 - 9999 $ 3.30

Adjust your quantity during checkout

Texas Instruments TAS5558DCAR

The TAS5558 is an 8-channel Digital Pulse Width Modulator (PWM) with Digital Audio Processing and Sample Rate Converter that provides both advanced performance and a high level of system integration. TAS5558 is designed to support DTS-HD specification Blu-ray HTiB applications. The ASRC consists of two separate modules which handle 4 channels each. Therefore, it is possible to support up to two different input sampling rates.

Texas Instruments Power Stages are designed to work seamlessly with the TAS5558. The TAS5558 also provides a high-performance, differential output to drive an external, differential-input, analog headphone amplifier.

The TAS5558 supports AD, BD, and ternary modulation operating at a 384-kHz switching rate for 48-, 96-, and 192-kHz data. The external crystal used must be 12.288 MHz. The TAS5558 also features power-supply-volume-control (PSVC), which improves dynamic range at lower power level and can be used as part of a Class G power supply when used with closed-loop PWM input power stages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00