See datasheet for actual packaging/pinout drawings

Package | PIN:

DCA | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.87
10 - 24 $ 4.39
25 - 99 $ 4.08
100 - 249 $ 3.58
250 - 499 $ 3.36
500 - 749 $ 2.85
750 - 999 $ 2.41
1000 - 9999 $ 2.30
  View datasheet for TAS5601DCAR View product folder for TAS5601DCAR

Adjust your quantity during checkout

TAS5601DCAR-20-W Stereo Digital Amplifier Power Stage with Feedback

The TAS5601 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5601 can drive a speaker with an impedance as low as 4Ω. The high efficiency, >90% into 8-Ω loads, of the TAS5601 eliminates the need for an external heat sink.

A simple interface to a digital audio PWM processor is shown below. The TAS5601 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00